Low-profile AC-DC power supplies offer conduction, convection, and fan-cooled ratings for BF-rated medical and industrial equipment

XP Power introduces the CCR range of compact, low-profile (25.4mm) AC-DC power supplies with flexible cooling options and power ratings from 110W to 420W, allowing more efficient use of space within the end equipment. Approved for use in medical and industrial applications, the high-efficiency and high-power density units feature a baseplate-cooled design that ensures effective thermal management and quiet operation for noise-sensitive applications, even in sealed enclosure environments. These features lead to power supplies with longer lifespans that require less maintenance and service, which can significantly reduce the total cost of ownership (TCO).
The CCR range is compliant for medical applications to IEC60601-1 Ed. 4 with primary to secondary isolation at 4000VAC (2 x MOPPs) and 1 x MOOP from primary to earth (1800VAC) and secondary to earth (1500VAC). Combined with low earth (<300µA) and patient (<75µA) leakage currents, the CCR range is ideal for easy integration into body-floating (BF) rated medical devices, including respiratory care, imaging, patient monitoring, and patient treatment. Industrial applications include process control, test & measurement, and industrial printing.
The CCR range accepts a wide input voltage range of 85 to 264VAC for global use and covers the common single rail outputs from 12VDC to 54VDC. Depending on the chosen cooling option - convection, conduction, or forced air – power ratings are CCR200 (110W/170W/200W), CCR300 (160W/250W/300W), and CCR420 (280W/350W/420W), respectively. All models have overvoltage protection, overload protection, and short circuit protection with trip and restart as standard, as well as over-temperature protection with auto reset. Featuring Class B conducted and radiated emissions, the CCR range eliminates the need for external filtering. The units offer high efficiencies of up to 94% minimizing waste heat, and can operate in ambient temperatures from -40°C to up to +80°C with appropriate derating above +50°C.
The CCR range is available from Avnet Abacus, Digi-Key, Distrelec, Farnell, Mouser, Newark, TME, TRC Electronics, RS, approved regional distributors or direct from XP Power with a 3-year warranty.
Recommended for you

Compact 1U 750W power supply delivers up to 60kV offering maximum flexibility for ion implant and high power e-beam applications
XP Power’s range of 750W high voltage power solutions offers the flexibility and control demanded by semiconductor appli...

Compact 1.5kW power supplies bring unmatched programmability to AC-DC power solutions
XP Power brings the ultimate in flexibility to chassis mount power solutions with the launch of their new HDA1500 series...

150W/200W DC-DC converters offer ultra-wide 12:1 input range for ultimate flexibility
XP Power has just released two new series of baseplate cooled DC-DC brick converters, RDF200 and RDF300

Ultra-compact, medically approved, 4:1 input DC-DC converters for BF and CF rated applications
XP Power introduces the JMR03/10/20 series of 3W, 10W, and 20W DC-DC converters.