New baseplate cooled AC-DC power supply delivers complete solution for rugged applications with limited or no airflow

Announcing the launch of a new series of low profile, baseplate cooled 160W AC-DC power solutions, to complement the previously released 75W and 110W versions. The new units are intended for use in semi-conductor manufacturing and industrial technology applications including test and measurement, factory automation and process control, with a focus on solving cooling, air pollution and integration issues.
The new ASB series are compact and complete AC-DC power supplies that include an EMC filter, AC fuse and bulk storage capacitor, making them ready for direct-to-PCB installation into an end application where they can operate with a baseplate temperature in the range -40°C to +90°C.
ASB units can operate globally due to the universal input range of 90 to 264VAC and the series offers a total of six single DC output voltages 12, 15, 24, 36, 48 and 54VDC.
The 110W and 160W versions are full-brick baseplate cooled modules measuring just 2.40” x 4.60” x 0.78”, the 75W models are housed in half-brick packages measuring 2.28” x 2.40” x 0.67”. This, along with efficiency levels up to 93%, achieves some of the highest power density levels currently available in this type of device. As such, the rugged units are suitable for use in sealed enclosures including ATEX approved equipment as the baseplate cooling removes any need for forced air / fan cooling.
As a complete solution, the ASB modules offer inbuilt protection mechanisms including over current, over voltage and over temperature. Effective heat removal via the baseplate ensures elevated levels of reliability and ease of integration.
The ASB series is available from Digi-Key, Distrelec, element14, Farnell, Mouser, Newark, RS, TME, approved regional distributors, or direct from XP Power and offers a 3-year warranty.
Recommended for you

Compact, conduction cooled 75W AC-DC power supply module for challenging and space-critical applications
A new range of low profile, half brick, baseplate cooled AC-DC power supplies requires no external circuitry for operati...

Programmable 3kW power supply series brings high power with digital control to challenging medical and industrial applications
Announcing intelligent and flexible higher power levels available to key medical, industrial and semiconductor fabricati...

New low-cost 60W power supplies offer 90-305VAC input and a broad range of safety & EMC approvals
Releasing a new series of 60W low profile AC-DC power supplies that are intended for use in a wide variety of cost-sensi...

1.5kW constant voltage and constant current power supply offers advanced programmability in a compact package for a wide range of applications
Introducing two new single phase 1.5kW AC-DC power supplies that offer programmable constant voltage (CV) and constant c...