XP Power has today announced the availability of two new series of wide range input DC-DC converters. Their flexible specification allows devices with incompatible voltages to be easily integrated into industrial systems.
The DTJ15 and DTJ20 series are designed for convenience of installation and operation. They can be installed to a chassis or DIN rail and connected via screw terminals and require no additional components for protection or EMC compliance.
The series offers 15W or 20W of power and suit a wide variety of applications including process monitoring and control, industrial robotics, elevators and moving walkways, safety monitoring, gaming systems, door control, communications and telemetry to name just a few.
A key feature of the new DC-DC converters is their wide (4:1) input range covering 9VDC to 36VDC and 18VDC to 75VDC, ideal for a variety of input sources including multiple nominal battery voltages and vehicle supplies, negating the need for multiple DC-DC solutions.
Both series offer a total of 14 variants with single-output (3.3V, 5.0V, 12.0V & 15.0V) and dual output (±5.0V, ±12.0V & ±15.0V) options in both input ranges. The single output types allow the output voltage to be trimmed by ±10% to accommodate voltage drops in cabling when the load is located remotely. A remote on / off enables the DC-DC converters to be controlled by software allowing remotely located installations to be operated efficiently.
Reverse polarity protection provides peace of mind in case the devices are inadvertently wired incorrectly during installation while built-in input and output protection ensures that the load and the DC-DC converter are always protected during any fault condition.
Compliance with EN55032 Class A without the need for any external components means that no additional work is required during installation to achieve EMC compliance. The DC-DC converters can operate at temperatures as high as 100ºC, allowing use in harsh environments as well as within sealed environments (such as IP67 enclosures) where there is no forced airflow. The ability to operate at altitudes up to 5000m ensures that the DTJ15 and DTJ20 can be deployed worldwide
The DTJ15 and DTJ20 series are available from Allied Electronics, Digi-Key, element14, Farnell, Mouser, Newark, RS Components, approved regional distributors, or direct from XP Power and offer a 3-year warranty.
Recommended for you

Encapsulated DC-DC converters offer chassis or DIN rail mounting
DTE series of fully encapsulated single output DC-DC converters.

DIN rail DC-DC converters - wide input & noise immunity for industrial applications
DDC15 and DDC30 series of low profile 15 Watt and 30 Watt DIN rail format DC-DC converters.

Cost Effective & Highly Efficient Non-isolated PoL Switching Regulators Released
Introducing the SVR surface mount and VR through-hole, non-isolated DC-DC switching regulators.

Rugged wide-range input 6/10W power modules for industrial and ITE applications
Two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation.