fleXPower series of configurable power supplies extended to 2500 Watts
fleXPower X15 and XM15 series of multiple output configurable AC-DC power supplies that suit high power medical and IT/industrial applications.
The X15 series complies with the internationally recognized EN/UL 60950 safety specification for IT and industrial applications. Meeting the demanding requirements of the latest 3rd edition medical safety standards, and having low leakage, the XM15 series suit applications in medical diagnostic appliances, CAT scan and MRI equipment.
Capable of delivering 1500 W output at low line input, and 2500 W output at high line (> 180 VAC input), these compact fan-cooled units measuring 279.4 x 127 x 127 mm (11 x 5 x 5 inches) have a power density of up to 9.09 Watt per cubic inch. The mechanical chassis approach of the fleXPower X15 and XM15 series provide 20 slots for arranging 2- or 3-slot output modules.
The modules, available with single or dual outputs, cover all the popular nominal output voltages from + 3.3 to + 60 VDC in a variety of output current ratings. The ability to parallel up outputs for more power, or use modules in series for non-standard output voltages offer design engineers thousands of different output combinations.
An auxiliary 5 V / 1 A always-on output is available to power logic or control circuits in the end system without the need for any additional voltage source or step down converters. Monitor and control signals include AC OK, Power Fail, DC OK, Global Inhibit, Fan Fail and Module OK / Inhibit.
An optional fan speed control is available to order that reduces fan speed, and its associated noise, at lower power levels.
The fleXPower series is available in six power levels from 400 W to 2500 W and offers a high-efficiency power source in a configurable format for fast time to market.
The fleXPower X15 and XM15 are available from approved regional distributors, or direct from XP Power and come with a 3-year warranty.
Recommended for you
3 Phase input, 5kW AC-DC power supply delivers the ultimate flexibility
HPT5K0 series, a range of high power density, high efficiency, resonant zero-voltage switching (ZVS) 5kW AC-DC power sup...
Programmable 3kW power supply series brings high power with digital control to challenging medical and industrial applications
Announcing intelligent and flexible higher power levels available to key medical, industrial and semiconductor fabricati...
1.5kW constant voltage and constant current power supply offers advanced programmability in a compact package for a wide range of applications
Introducing two new single phase 1.5kW AC-DC power supplies that offer programmable constant voltage (CV) and constant c...
Low profile 5kW PSU with outputs up to 200VDC
A low-profile enclosure to the HPT5K0 series of high-power density, high efficiency, 5kW AC-DC power supply modules. In...