Open-frame, convection cooled 80W power supply offers a solution for lighting, display, ITE and industrial applications
![](https://www.xppower.com/storage/resources/images/LCE80pr.jpg)
Launching a new range of open-frame 80W power supplies that offer a compact and low-cost solution for a wide range of lighting, display, industrial and technology applications. The low-cost units offer a high specification at a competitive price point, ensuring their suitability for high-volume applications.
The LCE80 is ideally suited for fan-less applications as no forced air is required. This significantly enhances the reliability of the overall system while reducing system size and weight as well as simplifying mechanical design. The silent fan-less operation makes the LCE80 ideally suited to applications where audible noise can be an issue such as office environments.
The LCE80 range features a total of ten single output models covering the range 5.0V to 54.0V with efficiency levels as high as 90%. The output operates in constant voltage or constant current mode depending on the load condition, ensuring compatibility with a wide variety of applications.
An ultra-wide input range of 90 to 305VAC is offered as standard, allowing the units to operate safely at a single-phase high line of 277VAC nominal. All units in the range offer Class I and Class II operation and carry a wide range of relevant approvals including EN55032, EN55015 and EN61000-3 for EMC emissions and EN55035 and EN61547 for EMC immunity. Additionally, the units are approved to EN/UL/IEC62368-1 for ITE safety and EN61347-1/UL8750 for lighting and displays.
For loads greater than 50W all LCE80 units meet the harmonic Class C limits that are necessary for lighting applications. They are also compliant with the limited power source (LPS) requirements for 12V and above, ensuring a reduced risk of fire or electrocution during operation and handling as well as fault scenarios.
Housed in a convenient and compact 4” x 2” x 1.1” (101.6mm x 50.8mm x 27.9mm) open frame format, the LCE80 units include short circuit, overvoltage and overload protection that protect the power supply and any load that it is powering.
The LCE80 series is available from Digi-Key, Distrelec, Farnell, Mouser, RS Components, approved regional distributors, or direct from XP Power and offers a 3-year warranty.
Recommended for you
![](https://www.xppower.com/storage/resources/images/press-releases/LCSpr.jpg)
New cost effective enclosed AC-DC power supplies rated from 35W to 100W
Announcing the introduction of the LCS series of regulated output, convection cooled AC-DC power supplies that are well-...
![](https://www.xppower.com/storage/resources/images/press-releases/fcs40-60pr.jpg)
Open-frame 40W & 60W power supplies - healthcare, household & ITE applications
Two new series of low-profile, open-frame power supplies addressing the need for low-cost 40W and 60W solutions.
![](https://www.xppower.com/storage/resources/images/press-releases/akm36-65pr.jpg)
Desktop medical & ITE 36-65 Watt power supplies meet energy efficiency requirements
Cost-effective AKM36/AKM45/AKM65 series of desktop AC-DC power supplies rated at 36W, 48W and 65W.
![](https://www.xppower.com/storage/resources/images/press-releases/ece80pr.jpg)
Encapsulated 80 Watt AC-DC modules in an ultra-compact footprint
ECE80 series of 80W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input p...