Search results

Search results for '%%%' (715)

DSF226

  • 200W baseplate cooled
  • Active surge protection & EMC filter
  • Output voltage tracks input voltage & clamps >36VDC
  • Input range 15V to 33VDC
  • Input transient ±250V for 70µs 15mJ
  • Thermal warning signal
  • Remote inhibit
  • MIL-STD-1275A MIL-STD-461 immunity
  • MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
  • MIL-STD-461 & DEF-STAN-59-411 EMC emissions
  • MIL-STD-810G shock & vibration
  • -40°C to +100°C operating temperature (baseplate)
  • 3 Year Warranty
More info

DSF

  • Up to 500W baseplate cooled
  • Up to 28A output current
  • Active surge protection & EMC filter (DSF100 & DSF200LV)
  • Active surge protection (DSF500) & EMC filter (FSO461)
  • Output voltage tracks input voltage & clamps >36VDC
  • Input range 10V to 33VDC (DSF)
  • Input range 0 to 100VDC (FSO)
  • Input transient ±250V for 70µs 2J
  • Overtemperature protection
  • Remote inhibit
  • MIL-STD-1275A MIL-STD-461 immunity
  • MIL-STD-704A DEF-STAN-61-5 Part 6 Issue 6 immunity
  • MIL-STD-461 & DEF-STAN-59-411 EMC emissions
  • MIL-STD-810G shock & vibration
  • -40°C to +100°C operating temperature (baseplate)
  • 3 year warranty
More info

DSA480

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency – Up to 94%
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
More info

DSA240

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -10 °C to +70 °C
  • High Efficiency
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
More info

DSA150

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -10 °C to +70 °C
  • High Efficiency
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
More info

DSA-DP20

  • 20 A Redundancy Module
  • Ultra Slim Design
  • 24 V Redundant Operation
  • DIN Rail TS35 / 7.5 or 15 Installation
  • Relay Contact Signal Output & Failure Alarm LED Indicator
  • 3 Year Warranty
More info

DPM24

  • Diode Protection Module
  • 24 or 48 VDC Input
  • 50 A Maximum Current
  • Single and Dual Channel
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
More info

DPC70

  • Ultra slim design
  • High efficiency
  • 12V, 24V & 48V DC nominal outputs
  • Wide output adjustment range
  • <0.3W no load input power
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

DPC50

  • Ultra slim design
  • High efficiency
  • 5V, 12V & 24V DC nominal outputs
  • Wide output adjustment range
  • <0.3W no load input power
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

AEB

  • CEC2008 & EISA2007 Compliant
  • Low Profile
  • Single Outputs from 5 V to 48 V
  • High Power Density
  • Universal Input
  • China Compulsory Certification (CCC) Qualified
  • 3 Year Warranty
More info