XP Power has released a new series of convection cooled, 600W AC-DC power supplies. The ultra-compact power supplies deliver full load power under a wide range of conditions without additional cooling.
The UCH600 series is ideal for use where no forced air is available, or fan noise or the ingress of dirt is undesirable. This includes medical devices, as well as those requiring BF patient protection, that need to operate silently, also ITE or industrial electronics applications in environments where dirt ingress would be exacerbated by forced air cooling or where audible noise & fan reliability issues mean forced air cooling is impractical.
The power supplies meet EN55011/32 Class B for both conducted and radiated emissions with significant margin, making them a low risk for integration and system approvals for the end-use equipment. Class C harmonics compliance makes the ensure the UCH600 ideal for lighting and display applications.
The high levels of efficiency (up to 95%) minimise waste heat and ensure that power supplies in the UCH600 series can deliver their full rated power (600W) at ambient temperatures up to +50ºC, even at low line input. At 70ºC, a full 300W of power is available without any form of forced air cooling being required. For equipment designs where some forced air cooling is employed, a 12V/0.6A auxiliary fan supply is available.
The UCH600 series carries worldwide safety approvals for ITE/industrial and healthcare applications including IEC60950-1, IEC/EN/UL62368-1 and IEC/EN60601-1 3rd Edition.
The compact and low-profile power supply measures just 8.0” x 5.0” x 1.57”, giving an impressive power density of 9.5W/in3. Its U-channel construction and low profile allow for easy and flexible installation into a wide range of applications.
The UCH600 series is available from Allied Electronics, Digi-Key, element14, Farnell, Mouser, Newark, RS Components, approved regional distributors, or direct from XP Power and offer a 3-year warranty.
Recommended for you
500W-650W AC-DC power supplies for medical devices including BF applications
New ranges of AC-DC power supplies that provide BF class insulation for healthcare applications where excellent EMC perf...
Programmable 3kW power supply series brings high power with digital control to challenging medical and industrial applications
Announcing intelligent and flexible higher power levels available to key medical, industrial and semiconductor fabricati...
Launching 100W AC-DC power supplies for industrial, technology & medical devices, including BF
New series certified to medical (including BF), ITE and household standards for Class I and II (no ground connection) op...
1.5kW constant voltage and constant current power supply offers advanced programmability in a compact package for a wide range of applications
Introducing two new single phase 1.5kW AC-DC power supplies that offer programmable constant voltage (CV) and constant c...