Miniature PCB Mount 5W AC-DC power supply meets international medical safety standards

XP Power today announced the EME05 series of ultra-compact, single output, 5 Watt AC-DC power supplies. Believed to be one of the smallest 5 Watt supplies on the market and available in either an encapsulated or open frame mechanical format, the EME05 measures just 35.6 x 23.7 x 17.6 mm, taking up minimal space in the end application.
The EME05 is approved to the 3rd edition of the international medical safety standards EN60601-1:2006 and ANSI/AAMI ES60601-1:2005. The device provides a reinforced (double) insulation with 4000 VAC input / output isolation and two means of patient protection (2 x MOPP).
The convection-cooled series provides eight single output models covering all the popular nominal outputs from 3.3 to 48 VDC. A peak load capability allows up to 130% of the rated output power to be available for up to 30 seconds. This is ideal for accommodating application start-up where a higher load is required for a relatively short period. This approach allows a designer to save valuable board space and cost rather than having to specify a higher rated and potentially larger power supply in order to meet peak loads.
The EME05 has universal input and offers full power across the complete input range of 90-264 VAC without any derating. All models offer Class II construction so no earth/ground connection is required. The units meet the EN55011 Class B EMI standard for conducted and radiated emissions. No additional filtering components are required, saving PCB space and BOM costs.
Capable of delivering full power up to +50 degrees C and operate across a wide temperature range from -25 to + 70 degrees C, the EME05 can be used in most environments without the need for any additional heat sinking or forced airflow.
The EME05 series is available from Newark, Farnell, element14, Digi-Key, approved regional distributors, or direct from XP Power and come with a 3 year warranty.
Recommended for you

85-528VAC ultra-wide input OVC III-certified power supplies for industrial automation and appliances in commercial and residential buildings
Ultra-wide input power supplies for industrial automation and residential buildings

Programmable 3kW power supply series brings high power with digital control to challenging medical and industrial applications
Announcing intelligent and flexible higher power levels available to key medical, industrial and semiconductor fabricati...

New miniature medically approved AC-DC modules offer up to 40W of power with easy integration
Announcing the release of a family of single output, PCB mounting AC-DC power modules with power ratings from 3W to 40W...

High-density medical desktop power supply is half the size
A new range of ultra-compact medical desktop power supplies that meet the need for space-saving fan-less solutions in bo...