Compact, SIP9, medically approved 5W DC-DC converter saves PCB space .
Featuring an excellent power density of 28W/in3, XP Power’s SIP9 packaged, 5W rated, IMM05 converter occupies 65% less PCB area than competing products and its very low 2µA leakage current makes it ideal for medical BF and CF applications.
Approved for worldwide 60601-1 medical applications, the IMM05 features a 2:1 input range, 1500VAC isolation, and 1 X MOPP at 250Vrms. The converter operates over a temperature range of -20 to 100 degrees C, with a full load capability to 60 degrees C.
The IMM05 draws a low standby current of just 2.5mA when inhibited, with standard control and protection features including remote on/off, output short circuit and overload protection. The converters’ small size, only 26 x 9.3 x 12.5 mm for the SIP-9 packaged IMM05, takes up minimal PCB space affording the product designer with more room to add extra features, or reduce the overall size of the end product.
A wide range of models is available with three input voltage ranges covering 4.5-9.0V, 9.0-18.0V &18.0-36.0V, four single output models 0f 3.3, 5, 12 &15V and two dual output models of +/- 12 & +/-15V. Offering a three-year warranty, XP Power’s IMM05 is competitively priced and is approved for healthcare applications such as instrumentation, diagnostics and distributed power architectures where medical approval is required.
The series is available from Allied Electronics, Digi-Key, element14, Farnell, Newark, RS Components, approved regional distributors, or direct from XP Power and come with a 3-year warranty.
Recommended for you
3, 6 & 15 Watt medical DC-DC converters offer 2 x MOPP & patient leakage to 2 microamps
JHL & JHM series of encapsulated, isolated and regulated DC-DC converters for medical applications.
Ultra-compact, medically approved, 4:1 input DC-DC converters for BF and CF rated applications
XP Power introduces the JMR03/10/20 series of 3W, 10W, and 20W DC-DC converters.
Cost Effective & Highly Efficient Non-isolated PoL Switching Regulators Released
Introducing the SVR surface mount and VR through-hole, non-isolated DC-DC switching regulators.
Rugged wide-range input 6/10W power modules for industrial and ITE applications
Two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation.