No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- CEC2008 & EISA2007 Compliant
- Low Profile
- Single Outputs from 5 V to 48 V
- High Power Density
- Universal Input
- China Compulsory Certification (CCC) Qualified
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
AEB36US05 | 36W | Single Phase | 5V | 4A | Datasheet | Stock | RFQ | |
AEB36US09 | 36W | Single Phase | 9V | 3A | Datasheet | Stock | RFQ | |
AEB36US12 | 36W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ | |
AEB36US13 | 36W | Single Phase | 13.5V | 2.4A | Datasheet | Stock | RFQ | |
AEB36US15 | 36W | Single Phase | 15V | 2.4A | Datasheet | Stock | RFQ | |
AEB36US18 | 36W | Single Phase | 18V | 2A | Datasheet | Stock | RFQ | |
AEB36US24 | 36W | Single Phase | 24V | 1.5A | Datasheet | Stock | RFQ | |
AEB36US48 | 36W | Single Phase | 48V | 0.75A | Datasheet | Stock | RFQ | |
AEB45US12 | 45W | Single Phase | 12V | 3.75A | Datasheet | Stock | RFQ | |
AEB45US15 | 45W | Single Phase | 15V | 3A | Datasheet | Stock | RFQ | |
AEB45US18 | 45W | Single Phase | 18V | 2.5A | Datasheet | Stock | RFQ | |
AEB45US19 | 45W | Single Phase | 19V | 2.37A | Datasheet | Stock | RFQ | |
AEB45US24 | 45W | Single Phase | 24V | 1.88A | Datasheet | Stock | RFQ | |
AEB45US48 | 45W | Single Phase | 48V | 1A | Datasheet | Stock | RFQ | |
AEB70US12 | 70W | Single Phase | 12V | 5.5A | Datasheet | Stock | RFQ | |
AEB70US15 | 70W | Single Phase | 15V | 4.6A | Datasheet | Stock | RFQ | |
AEB70US18 | 70W | Single Phase | 18V | 3.9A | Datasheet | Stock | RFQ | |
AEB70US19 | 70W | Single Phase | 19V | 3.7A | Datasheet | Stock | RFQ | |
AEB70US24 | 70W | Single Phase | 24V | 3A | Datasheet | Stock | RFQ | |
AEB70US48 | 70W | Single Phase | 48V | 1.5A | Datasheet | Stock | RFQ | |
AEB100PS12 | 100W | Single Phase | 12V | 8.34A | Datasheet | Stock | RFQ | |
AEB100PS125 | 100W | Single Phase | 12.5V | 8A | Datasheet | Stock | RFQ | |
AEB100PS15 | 100W | Single Phase | 15V | 6.67A | Datasheet | Stock | RFQ | |
AEB100PS24 | 100W | Single Phase | 24V | 4.17A | Datasheet | Stock | RFQ | |
AEB100PS48 | 100W | Single Phase | 48V | 2.08A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
No documents yet.
No resources yet.