New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

AEL Series

 

 

Features

  • Energy Efficiency Level VI for -L6 version
  • CEC 2008 and EISA 2007 Compliant
  • Limited Power Source Approval
  • China Compulsory Certification (CCC) Qualified
  • +60 °C Operating Temperature
  • Compact Dimensions
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEL15US08 15W Single Phase 8V 1.5A Datasheet Stock RFQ
AEL15US05L6 15W Single Phase 5V 2.4A Datasheet Stock RFQ
AEL15US03 15W Single Phase 3.3V 2.5A Datasheet Stock RFQ
AEL15US05 15W Single Phase 5V 2.4A Datasheet Stock RFQ
AEL15US09 15W Single Phase 9V 1.66A Datasheet Stock RFQ
AEL15US12 15W Single Phase 12V 1.25A Datasheet Stock RFQ
AEL15US15 15W Single Phase 15V 1A Datasheet Stock RFQ
AEL15US18 15W Single Phase 18V 0.83A Datasheet Stock RFQ
AEL15US24 15W Single Phase 24V 0.62A Datasheet Stock RFQ
AEL15US30 15W Single Phase 30V 0.5A Datasheet Stock RFQ
AEL15US36 15W Single Phase 36V 0.42A Datasheet Stock RFQ
AEL15US48 15W Single Phase 48V 0.31A Datasheet Stock RFQ
AEL15US125L6 15W Single Phase 12V 1.25A Datasheet Stock RFQ
AEL15US24L6 15W Single Phase 24V 0.62A Datasheet Stock RFQ
AEL15US48L6 15W Single Phase 48V 0.31A Datasheet Stock RFQ
AEL20US05-L6 15W Single Phase 5V 3A Datasheet Stock RFQ
AEL20US05 20W Single Phase 5V 3A Datasheet Stock RFQ
AEL20US12 20W Single Phase 12V 1.67A Datasheet Stock RFQ
AEL20US15 20W Single Phase 15V 1.33A Datasheet Stock RFQ
AEL20US24 20W Single Phase 24V 0.83A Datasheet Stock RFQ
AEL20US30 20W Single Phase 30V 0.67A Datasheet Stock RFQ
AEL20US48 20W Single Phase 48V 0.42A Datasheet Stock RFQ
AEL20US12-L6 20W Single Phase 12V 1.67A Datasheet Stock RFQ
AEL20US24-L6 20W Single Phase 24V 0.83A Datasheet Stock RFQ
AEL20US48-L6 20W Single Phase 48V 0.42A Datasheet Stock RFQ
AEL40US05-L6 40W Single Phase 5V 5A Datasheet Stock RFQ
AEL40US05 40W Single Phase 5V 5A Datasheet Stock RFQ
AEL40US08 40W Single Phase 8V 4.37A Datasheet Stock RFQ
AEL40US09 40W Single Phase 9V 3.88A Datasheet Stock RFQ
AEL40US12 40W Single Phase 12V 3.33A Datasheet Stock RFQ
AEL40US15 40W Single Phase 15V 2.67A Datasheet Stock RFQ
AEL40US18 40W Single Phase 18V 2.22A Datasheet Stock RFQ
AEL40US24 40W Single Phase 24V 1.67A Datasheet Stock RFQ
AEL40US36 40W Single Phase 36V 1.11A Datasheet Stock RFQ
AEL40US48 40W Single Phase 48V 0.83A Datasheet Stock RFQ
AEL40US12-L6 40W Single Phase 12V 3.33A Datasheet Stock RFQ
AEL40US24-L6 40W Single Phase 24V 1.67A Datasheet Stock RFQ
AEL40US48-L6 40W Single Phase 48V 0.83A Datasheet Stock RFQ
AEL60US12-L6 60W Single Phase 12V 4.75A Datasheet Stock RFQ
AEL60US15 60W Single Phase 15V 4.2A Datasheet Stock RFQ
AEL60US36 60W Single Phase 36V 1.75A Datasheet Stock RFQ
AEL60US24-L6 60W Single Phase 24V 2.63A Datasheet Stock RFQ
AEL60US48-L6 60W Single Phase 48V 1.31A Datasheet Stock RFQ
AEL80US12 80W Single Phase 12V 6.66A Datasheet Stock RFQ
AEL80US24 80W Single Phase 24V 3.33A Datasheet Stock RFQ
AEL80US12-L6 80W Single Phase 12V 6.66A Datasheet Stock RFQ
AEL80US24-L6 80W Single Phase 24V 3.33A Datasheet Stock RFQ
AEL80US48-L6 80W Single Phase 48V 1.66A Datasheet Stock RFQ
No documents yet.
No resources yet.