C Series

1W miniature DC-HVDC converters with outputs 0 - 100V to 0 - 8kV DC

The C Series is a line of miniature, regulated DC to high voltage DC converters. Each model is programmed from 0 to 100% of rated output via a 0 to +5 volt, DAC-compatible, high-impedance programming input voltage. An externally accessible potentiometer provides adjustable gain trim, allowing for individual calibration of units.

These converters exhibit very low ripple, noise, and EMI/RFI by utilizing a quasi-sinewave oscillator, shielded transformer, excellent filtering techniques and an isolated steel enclosure featuring a separate grounding pin. A proprietary encapsulation process and a custom UL 94-0 listed, high-performance formula are used to achieve excellent high voltage and thermal properties. Temperature drift is typically less than 50ppm/°C.

Features

  • Output voltages up to 8kVDC
  • Precision voltage regulated output
  • Positive or negative output versions
  • 0 to 100% programmable
  • Calibration trim-pot
  • Ultra-low noise, magnetic free design
  • Low ripple - down to 0.002%
  • <50ppm/°C temperature coefficient
  • Input voltage (nominal) 12 to 15VDC
  • MTBF>2.6Mhrs
  • Shielded case with isolated ground
  • -10°C to +60°C case operating temperature
  • 3 year warranty
Image Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
C01 1W 0 to 100V 11.5 to 16VDC Regulated Datasheet Stock RFQ
C02 1W 0 to 200V 11.5 to 16VDC Regulated Datasheet Stock RFQ
C02N 1W 0 to -200V 11.5 to 16VDC Regulated Datasheet Stock RFQ
C03 1W 0 to 300V 11.5 to 16VDC Regulated Datasheet Stock RFQ
C05 1W 0 to 500V 11.5 to 16VDC Regulated Datasheet Stock RFQ
C05N 1W 0 to -500V 11.5 to 16VDC Regulated Datasheet Stock RFQ
C06 1W 0 to 600V 11.5 to 16VDC Regulated Datasheet Stock RFQ
C06N 1W 0 to -600V 11.5 to 16VDC Regulated Datasheet Stock RFQ
C10 1W 0 to 1kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C10N 1W 0 to -1kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C12 1W 0 to 1.25kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C12N 1W 0 to -1.25kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C15 1W 0 to 1.5kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C15N 1W 0 to -1.5kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C20 1W 0 to 2kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C20N 1W 0 to -2kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C25 1W 0 to 2.5kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C30 1W 0 to 3kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C30N 1W 0 to -3kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C40 1W 0 to 4kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C40N 1W 0 to -4kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C50 1W 0 to 5kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C50N 1W 0 to -5kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C60 1W 0 to 6kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C60N 1W 0 to -6kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C80 1W 0 to 8kV 11.5 to 16VDC Regulated Datasheet Stock RFQ
C80N 1W 0 to -8kV 11.5 to 16VDC Regulated Datasheet Stock RFQ