CA Series
1W miniature DC-HVDC converters with outputs 0 - 100VDC to 0 - 2kVDC
The CA Series is a high performance, precision regulated, high voltage converter with high stability and low ripple, along with a built-in voltage monitor output and an on-board precision voltage reference. Each model is programmed from 0 to 100% of rated output via a DAC compatible high impedance programming input. The voltage reference can be used to drive the high voltage output at 100% or to adjust the output with an external potentiometer or voltage divider. The output voltage monitor is internally buffered to provide a low impedance (up to 1mA) signal to external circuitry. A quasi-sinewave oscillator, internal transformer shielding, and an isolated steel case reduce EMI/RFI radiation to extremely low levels.
A proprietary encapsulation process and custom 94V-0 listed, high performance formula are used to achieve excellent high voltage and thermal properties. CM series mounting kits are available separately and can be used to convert any CA series unit into a chassis mount solution with high voltage connectors
Features
- Output voltages up to 2kVDC
- Positive or negative
- 0 to 100% programmable
- Precision regulated
- Very low ripple
- Calibration trim-pot
- Low noise, quasi-sinewave resonant oscillator
- Input voltage 5 & 12VDC
- Shielded case with isolated case ground
- MTBF>2.1Mhrs
- Wide operating temperature -55°C to +70°C (case)
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | CA02N-5 | 1W | 0 to -200V | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA02P-5 | 1W | 0 to 200V | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA02N | 1W | 0 to -200V | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA02P | 1W | 0 to 200V | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA05N-5 | 1W | 0 to -500V | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA05P-5 | 1W | 0 to 500V | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA05N | 1W | 0 to -500V | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA05P | 1W | 0 to 500V | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA10N-5 | 1W | 0 to -1kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA10P-5 | 1W | 0 to 1kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA10N | 1W | 0 to -1kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA10P | 1W | 0 to 1kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA12N-5 | 1W | 0 to -1.25kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA12P-5 | 1W | 0 to 1.25kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA12N | 1W | 0 to -1.25kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA12P | 1W | 0 to 1.25kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA20N-5 | 1W | 0 to -2kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA20P-5 | 1W | 0 to 2kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA20N | 1W | 0 to -2kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |
![]() | CA20P | 1W | 0 to 2kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |