CA-T Series
1W miniature DC-HVDC converters with outputs 0 - 100V to 0 - 2kV DC
The CA-T Series are precision regulated high voltage power supplies that are designed to perform over a wide operating temperature range of -55°C to +70°C without derating. They are fully programmable (0 to 100%) via a DAC compatible high impedance programming input and include a voltage monitor output for easy system integration. The on-board precision reference output can be used to drive the programming input to further simplify the solution.
A quasi-sinewave oscillator design with additional output filtering results in very low ripple and noise and excellent stability. All models include protection against arcs and short circuits. The internal transformer shielding and isolated case reduce EMI/RFI radiation to extremely low levels making these ideal for sensitive equipment containing photomultiplier tubes or avalanche photodiodes
Features
- Output voltages up to 2kVDC
- Positive or negative
- 0 to 100% programmable
- Precision regulated
- Calibration trim-pot
- Low noise, quasi-sinewave resonant oscillator
- Input voltage 5 & 12VDC
- Shielded case with isolated case ground
- MTBF>2.1Mhrs
- Wide operating temperature -55°C to +70°C (case)
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
CA02P-5TR | 1W | 0 to 200V | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ | |
CA02N-T | 1W | 0 to -200V | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ | |
CA02P-T | 1W | 0 to 200V | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ | |
CA05P-5T | 1W | 0 to 500V | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ | |
CA05N-T | 1W | 0 to -500V | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ | |
CA05P-T | 1W | 0 to 500V | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ | |
CA10N-5T | 1W | 0 to -1kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ | |
CA10N-T | 1W | 0 to -1kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ | |
CA12N-5TR | 1W | 0 to -1.25kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ | |
CA12P-5T | 1W | 0 to 1.25kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ | |
CA12N-T | 1W | 0 to -1.25kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ | |
CA12P-T | 1W | 0 to 1.25kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ | |
CA20N-5T | 1W | 0 to -2kV | 4.75 to 5.25VDC | Regulated | Datasheet | Stock | RFQ | |
CA20N-T | 1W | 0 to -2kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ | |
CA20P-T | 1W | 0 to 2kV | 11.5 to 15.5VDC | Regulated | Datasheet | Stock | RFQ |