No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

DPC30 Series
Slimline 30W DIN rail AC-DC power supplies for industrial electronics applications
The DPC30 series of AC-DC DIN rail power supplies approved for industrial electronics and ITE applications. These versatile supplies provide reliable power in a slimline DIN rail mount plastic case. Competitively priced, the DPC30’s ultra slim, space saving design features a width of just 22.5mm.
For use in industrial and building control applications, specific deployment areas include process control, factory automation, building HVAC monitoring, control and security systems.
Features
- Ultra slim design
- High efficiency
- 5V, 12V & 24V DC nominal outputs
- Wide output adjustment range
- <0.3W no load input power
- -25°C to +70°C operating temperature
- 3 year warranty