No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

DX Series

1.5W ultra-miniature DC-HVDC converters with outputs up to 25kVDC

The DX series is a line of high voltage power supplies providing up to 25kVDC for applications requiring a compact source of clean, reliable, low cost high voltage.

This unit exhibits low noise and EMI/RFI by utilizing a quasisinewave oscillator and a fully enclosed ferrite pot core transformer. The output voltage is controlled by an external potentiometer or resistor. The high voltage connection is made through a 30kV silicone wire.

Typical applications are: Capacitor charging, Ionization, Dielectric testing, Air cleaning & Electrostatic generators.

Features

  • Output voltages up to 25kVDC
  • Resistance controllable
  • Proportional operation
  • Low EMI/RFI sinewave oscillator
  • Input voltage 12 & 24VDC
  • Short circuit protection
  • Low cost/high performance
  • UL certified encapsulant, meets 94V-0 flammability
  • RoHS compliant
  • 3 year warranty
Image Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
DX120R 1.5W 1.8 to 12kV 11.4 to 13.2VDC Proportional Datasheet Stock RFQ
DX150N 1.5W -2.5 to -15kV 11.4 to 13.2VDC Proportional Datasheet Stock RFQ
DX200 1.5W 3 to 20kV 11.4 to 13.2VDC Proportional Datasheet Stock RFQ
DX250 1.5W 4 to 25kV 11.4 to 13.2VDC Proportional Datasheet Stock RFQ
DX250-24 1.5W 10 to 25kV 22.8 to 26.4VDC Proportional Datasheet Stock RFQ