E Series
3W ultra-miniature DC-HVDC converters with outputs 0 - 100V to 0 - 12kV DC
The E Series is a broad line of small, component level high voltage converters in a PCB mount package that provides up 3 Watts continuous output power for models up to 7kV (2 Watts for models >7kV). These DC-HVDC converters feature low ripple and noise, and low EMI/ RFI by utilizing a quasi-sinewave oscillator, excellent filtering techniques and a fully enclosed pot-core transformer. The output voltage is directly proportional to the input voltage and is linear from approximately 0.7 volts to maximum input.
The galvanically isolated output allows for user selectable output polarity. Dual output models with a center-tap pin provide both positive and negative outputs from one module. Some models are provided with an external aluminum box for increased EMI/RFI shielding and rugged mounting. Proven design techniques, classic topology and custom encapsulation formula come together to provide engineers with a clean, reliable, low cost, and easy to integrate high voltage solution.
Features
- Output voltages 100VDC to 7kVDC (3W), & 8kVDC to 12kVDC (2W)
- Isolated output voltage proportional to input voltage
- General purpose, cost effective
- Low turn on voltage: <0.7VDC
- Positive or negative, reversible polarity
- Input voltage 0 to 12VDC, or 0 to 15VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>2Mhrs
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | E03CTR | 3W | 0 to 300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E02 | 3W | 0 to 200V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E05CT | 3W | 0 to 500V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E03 | 3W | 0 to 300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E06CT | 3W | 0 to 600V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E08CTR | 3W | 0 to 800V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E05 | 3W | 0 to 500V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E10CT | 3W | 0 to 1kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E06 | 3W | 0 to 600V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E12CT | 3W | 0 to 1.2kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E15CT | 3W | 0 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E08 | 3W | 0 to 800V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E10 | 3W | 0 to 1kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E12R | 3W | 0 to 1.2kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E15 | 3W | 0 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E30CT | 3W | 0 to 3kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E20 | 3W | 0 to 2kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E50CT | 3W | 0 to 5kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E30 | 3W | 0 to 3kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E60CT | 3W | 0 to 6kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E70CT | 3W | 0 to 7kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E40 | 3W | 0 to 4kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E80CT | 2W | 0 to 8kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E50 | 3W | 0 to 5kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E60 | 3W | 0 to 6kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E70 | 3W | 0 to 7kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E80 | 2W | 0 to 8kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E01 | 3W | 0 to 100V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E03AB | 3W | 0 to 300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E06CTAB | 3W | 0 to 600V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E101 | 2W | 0 to 10kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E10CTAB | 3W | 0 to 1kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E121 | 2W | 0 to 12kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E121RAB | 2W | 0 to 12kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E60RAB | 3W | 0 to 6kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | E70RAB | 3W | 0 to 7kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |