FASA Series
IEC inlet with line filter
The FASA combines an EMI filter with an IEC320-C14 inlet, to provide excellent attenuation in a compact module. They are available as either snap-in (FASASxxPFR) or screw mount (FASASxxSFR) for consumer, commercial, ITE & instrumentation type applications.
When fitted to mains powered equipment, they provide excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.
Features
- IEC320-C14 filtered inlet
- Screw mount & snap-in versions
- Compact design
- ITE version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6 & 10A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
Image | Model Name | Rated Current | Rated Voltage | Mounting | Filter Stages | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
FASAS01PFR | 1 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FASAS01SFR | 1 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FASAS03PFR | 3 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FASAS03SFR | 3 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FASAS06PFR | 6 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FASAS06SFR | 6 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FASAS10PFR | 10 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FASAS10SFR | 10 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |