FCSS Series
IEC inlet with line filter & single fuse holder
The FCSS has an IEC320-C14 inlet with a front accessible (when the mains connector is disconnected) single fuse holder, combined with a mains EMI filter in a compact single housing, to provide excellent attenuation in a compact module.
When fitted to mains powered ITE equipment, they provide excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.
Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.
Features
- IEC320-C14 filtered inlet
- Single fuse
- Screw mount & snap-in versions
- Compact design
- ITE Applications
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6 & 10A
- 6.3 x 0.8mm faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
Image | Model Name | Rated Current | Rated Voltage | Mounting | Filter Stages | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | FCSS01SFR | 1 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |
![]() | FCSS03SFR | 3 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |
![]() | FCSS06SFR | 6 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |
![]() | FCSS10SFR | 10 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |