FCSS Series

IEC inlet with line filter & single fuse holder

The FCSS has an IEC320-C14 inlet with a front accessible (when the mains connector is disconnected) single fuse holder, combined with a mains EMI filter in a compact single housing, to provide excellent attenuation in a compact module.

When fitted to mains powered ITE equipment, they provide excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.

Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.

Features

  • IEC320-C14 filtered inlet
  • Single fuse
  • Screw mount & snap-in versions
  • Compact design
  • ITE Applications
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6 & 10A
  • 6.3 x 0.8mm faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
Image Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FCSS01SFR 1 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FCSS03SFR 3 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FCSS06SFR 6 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
FCSS10SFR 10 0 - 250VAC Panel Mount Single Datasheet Stock RFQ
No resources yet.