FHSA Series

Single stage chassis mount filter

The FHSA single stage filters are housed in a compact, chassis mounting metal case, for ITE applications. Input and output connections are via 6.3 x 0.8mm Faston terminals.

The filter should be fitted as close as possible to the mains cable entry point to minimize any radiated emissions from the mains cable within the equipment.

Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.

Features

  • Chassis mount filter
  • Single stage
  • Compact design
  • ITE version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6, 10, 15 & 20A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
Image Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FHSAA01A1FR 1 0 - 250VAC Chassis Mount Single Datasheet Stock RFQ
FHSAA03A1FR 3 0 - 250VAC Chassis Mount Single Datasheet Stock RFQ
FHSAA06A1FR 6 0 - 250VAC Chassis Mount Single Datasheet Stock RFQ
FHSAA10A1FR 10 0 - 250VAC Chassis Mount Single Datasheet Stock RFQ
FHSAA15A2FR 15 0 - 250VAC Chassis Mount Single Datasheet Stock RFQ
FHSAA20A2FR 20 0 - 250VAC Chassis Mount Single Datasheet Stock RFQ
No resources yet.