![](https://www.xppower.com/storage/products/images/GP_Series_prod_lrg.jpg)
GP Series
1W miniature DC-HVDC converters with outputs 0 - 200V to 0 - 6kV DC
The GP Series is a line of miniature high voltage converters that provide up to 6kV output, positive or negative, in a compact PCB mount package. This line features low power consumption, making it ideal for portable, battery powered applications. The isolated output is directly proportional to the input, and is linear from approximately 0.7 volts in.
Excellent filtering techniques and a low noise quasi-sinewave oscillator provide clean, reliable DC to HVDC conversion with low ripple and low EMI/RFI. The GP Series units are component level converters that are easy to integrate, low cost, and come with decades of field proven reliability
Features
- Output voltages up to 6kVDC
- Isolated output voltage proportional to input voltage
- Positive or negative, reversible polarity
- Low turn on voltage: <0.7VDC
- Low power consumption
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>2.31Mhrs
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
GP02 | 1W | 0 to 200V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP03R | 1W | 0 to 300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP05 | 1W | 0 to 500V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP06R | 1W | 0 to 600V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP15 | 1W | 0 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP25 | 1W | 0 to 2.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP30R | 1W | 0 to 3kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP40 | 1W | 0 to 4kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP50 | 1W | 0 to 5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() |
GP60 | 1W | 0 to 6kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |