IB Series
±10% input, 1W, unregulated, single output DC-DC converters in a SIP7 or DIP14 PCB mount package
The IB series of compact SIP7 and DIP14 format DC-DC converters offer a cost effective, versatile and convenient solution to many applications within electronic circuits.
With 1kV isolation, these single output converters can be used for example in process control, instrumentation and logic circuits.
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP7 or DIP14 package
- Industry standard pinout
- 1.0kVDC isolation
- -40 °C to +85°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | IB0503S | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() | IB0505S | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() | IB0509S | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() | IB0512S | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
![]() | IB0515S | 1W | 4.5 to 5.5VDC | 15V | 0.066A | Datasheet | Stock | RFQ |
![]() | IB0524S | 1W | 4.5 to 5.5VDC | 24V | 0.042A | Datasheet | Stock | RFQ |
![]() | IB1203S | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() | IB1205S | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() | IB1209S | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() | IB1212S | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
![]() | IB1215S | 1W | 10.8 to 13.2VDC | 15V | 0.066A | Datasheet | Stock | RFQ |
![]() | IB1224S | 1W | 10.8 to 13.2VDC | 24V | 0.042A | Datasheet | Stock | RFQ |
![]() | IB2403S | 1W | 21.6 to 26.4VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() | IB2405S | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() | IB2409S | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() | IB2412S | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
![]() | IB2415S | 1W | 21.6 to 26.4VDC | 15V | 0.066A | Datasheet | Stock | RFQ |
![]() | IB2424S | 1W | 21.6 to 26.4VDC | 24V | 0.042A | Datasheet | Stock | RFQ |