IF Series
±10% input, 1W, regulated, DC-DC converters in a SIP7 or DIP14 PCB mount package
The IF series is housed in a SIP7 or DIP24 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering single outputs of 3.3, 5, 9, 12 or 15VDC.
The 1W IF provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option. The operating temperature range is from -40°C to +85°C.
Features
- Regulated single output
- ±10% input range
- Single outputs 3.3 to 15VDC
- SIP7 or DIP14 package
- 1.0kVDC isolation, 3.0kVDC optional
- Low ripple & noise
- -40°C to +85°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IF0503S | 1W | 4.5 to 5.5VDC | 3.3V | 0.333A | Datasheet | Stock | RFQ | |
IF0505S | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IF0509S | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IF0512S | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IF0515S | 1W | 4.5 to 5.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IF1203S | 1W | 10.8 to 13.2VDC | 3.3V | 0.333A | Datasheet | Stock | RFQ | |
IF1205S | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IF1209S | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IF1212S | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IF1215S | 1W | 10.8 to 13.2VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IF2403S | 1W | 21.6 to 26.4VDC | 3.3V | 0.333A | Datasheet | Stock | RFQ | |
IF2405S | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IF2409S | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IF2412S | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IF2415S | 1W | 21.6 to 26.4VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.