IK Series

±10% input, 0.25W, unregulated, DC-DC converters in a SIP4 or DIP8 PCB mount package

The IK series is housed in a SIP4 or DIP8 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering single outputs of 3.3, 5, 7.2, 9, 12, 15, 18 & 24VDC.

The 0.25W IK provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option. The operating temperature range is from -40°C to +85°C.

 

Features

  • Unregulated single output
  • ±10% input range
  • Single outputs 3.3 to 24VDC
  • SIP4 or DIP8 package
  • 1.0kVDC isolation, 3.0kVDC option
  • -40°C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IK0503SA 0.25W 4.5 to 5.5VDC 3.3V 0.0757A Datasheet Stock RFQ
IK0505SA 0.25W 4.5 to 5.5VDC 5V 0.05A Datasheet Stock RFQ
IK0507SA 0.25W 4.5 to 5.5VDC 7.2V 0.0347A Datasheet Stock RFQ
IK0509SA 0.25W 4.5 to 5.5VDC 9V 0.0277A Datasheet Stock RFQ
IK0512SA 0.25W 4.5 to 5.5VDC 12V 0.0208A Datasheet Stock RFQ
IK0515SA 0.25W 4.5 to 5.5VDC 15V 0.0166A Datasheet Stock RFQ
IK0518SA 0.25W 4.5 to 5.5VDC 18V 0.0138A Datasheet Stock RFQ
IK0524SA 0.25W 4.5 to 5.5VDC 24V 0.0104A Datasheet Stock RFQ
IK1203SA 0.25W 10.8 to 13.2VDC 3.3V 0.0757A Datasheet Stock RFQ
IK1205SA 0.25W 10.8 to 13.2VDC 5V 0.05A Datasheet Stock RFQ
IK1207SA 0.25W 10.8 to 13.2VDC 7.2V 0.0347A Datasheet Stock RFQ
IK1209SA 0.25W 10.8 to 13.2VDC 9V 0.0277A Datasheet Stock RFQ
IK1212SA 0.25W 10.8 to 13.2VDC 12V 0.0208A Datasheet Stock RFQ
IK1215SA 0.25W 10.8 to 13.2VDC 15V 0.0166A Datasheet Stock RFQ
IK1218SA 0.25W 10.8 to 13.2VDC 18V 0.0138A Datasheet Stock RFQ
IK1224SA 0.25W 10.8 to 13.2VDC 24V 0.0104A Datasheet Stock RFQ
IK2403SA 0.25W 21.6 to 26.4VDC 3.3V 0.0757A Datasheet Stock RFQ
IK2405SA 0.25W 21.6 to 26.4VDC 5V 0.05A Datasheet Stock RFQ
IK2407SA 0.25W 21.6 to 26.4VDC 7.2V 0.0347A Datasheet Stock RFQ
IK2409SA 0.25W 21.6 to 26.4VDC 9V 0.0277A Datasheet Stock RFQ
IK2412SA 0.25W 21.6 to 26.4VDC 12V 0.0208A Datasheet Stock RFQ
IK2415SA 0.25W 21.6 to 26.4VDC 15V 0.0166A Datasheet Stock RFQ
IK2418SA 0.25W 21.6 to 26.4VDC 18V 0.0138A Datasheet Stock RFQ
IK2424SA 0.25W 21.6 to 26.4VDC 24V 0.0104A Datasheet Stock RFQ