IM Series

4:1 input, 2W, regulated, DC-DC converters in a SIP9 PCB mount package

The IM series is housed in a SIP9 PCB mount plastic package. 

Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5, ±12 or ±15VDC.

The 2W IM has regulated outputs and provides 1.5kVDC isolation between input and output, remote On/Off & short circuit protection are standard.

Operating temperature range is from -40°C to +100°C, with derating above +75°C. 

 

Features

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP9 package
  • 1.5kVDC isolation
  • Continuous short circuit protection
  • Remote On/Off
  • -40°C to +85°C operating temperature
  • Full power to +75°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IM2403SA 2W 9 to 36VDC 3.3V 0.5A Datasheet Stock RFQ
IM2405S 2W 9 to 36VDC 5V, -5V 0.2A, 0.2A Datasheet Stock RFQ
IM2405SA 2W 9 to 36VDC 5V 0.4A Datasheet Stock RFQ
IM2412S 2W 9 to 36VDC 12V, -12V 0.085A, 0.085A Datasheet Stock RFQ
IM2412SA 2W 9 to 36VDC 12V 0.165A Datasheet Stock RFQ
IM2415S 2W 9 to 36VDC 15V, -15V 0.065A, 0.065A Datasheet Stock RFQ
IM2415SA 2W 9 to 36VDC 15V 0.135A Datasheet Stock RFQ
IM4803SA 2W 18 to 75VDC 3.3V 0.5A Datasheet Stock RFQ
IM4805S 2W 18 to 75VDC 5V, -5V 0.2A, 0.2A Datasheet Stock RFQ
IM4805SA 2W 18 to 75VDC 5V 0.4A Datasheet Stock RFQ
IM4812S 2W 18 to 75VDC 12V, -12V 0.085A, 0.085A Datasheet Stock RFQ
IM4812SA 2W 18 to 75VDC 12V 0.165A Datasheet Stock RFQ
IM4815S 2W 18 to 75VDC 15V, -15V 0.065A, 0.065A Datasheet Stock RFQ
IM4815SA 2W 18 to 75VDC 15V 0.135A Datasheet Stock RFQ
No resources yet.