IQ Series
±10% input, 1W, semi-regulated, DC-DC converters in a SIP7 PCB mount package
The IQ series is housed in a SIP7 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12, 15 24 & 48VDC nominal inputs, offering single outputs of 5, 9, 12 or 15VDC, dual outputs ±5, ±9, ±12 & ±15VDC.
The 1W IQ provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option. The operating temperature range is from -40°C to +85°C with no derating.
Features
- Semi-regulated single & dual outputs
- ±10% input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP7 package
- 1.0kVDC isolation, 3.0kVDC option
- -40°C to +85°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IQ0505SA | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IQ0509SA | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IQ0512SA | 1W | 4.5 to 5.5VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
IQ0515SA | 1W | 4.5 to 5.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IQ1205SA | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IQ1209SA | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IQ1212SA | 1W | 10.8 to 13.2VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
IQ1215SA | 1W | 10.8 to 13.2VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IQ1505SA | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IQ1509SA | 1W | 13.5 to 16.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IQ1512SA | 1W | 13.5 to 16.5VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
IQ1515SA | 1W | 13.5 to 16.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IQ2405SA | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IQ2409SA | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IQ2412SA | 1W | 21.6 to 26.4VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
IQ2415SA | 1W | 21.6 to 26.4VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IQ4805SA | 1W | 43.2 to 52.8VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IQ4809SA | 1W | 43.2 to 52.8VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IQ4812SA | 1W | 43.2 to 52.8VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
IQ4815SA | 1W | 43.2 to 52.8VDC | 15V | 0.067A | Datasheet | Stock | RFQ |