IR Series
±10% input, 3W, semi-regulated, DC-DC converters in a SIP7 PCB mount package
The IR series is housed in a SIP7 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5 & 12VDC nominal inputs, offering single outputs of 5, 9, 12 or 15VDC, dual outputs ±5, ±9, ±12 & ±15VDC.
The 3W IR provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option. The operating temperature range is from -40°C to +85°C with no derating.
Features
- Semi-regulated single & dual outputs
- ±10% input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP7 package
- 1.0kVDC isolation, 3.0kVDC option
- -40°C to +85°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | IR0505S | 3W | 4.5 to 5.5VDC | 5V, -5V | 0.3A, 0.3A | Datasheet | Stock | RFQ |
![]() | IR0505SA | 3W | 4.5 to 5.5VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() | IR0509S | 3W | 4.5 to 5.5VDC | 9V, -9V | 0.167A, 0.167A | Datasheet | Stock | RFQ |
![]() | IR0509SA | 3W | 4.5 to 5.5VDC | 9V | 0.333A | Datasheet | Stock | RFQ |
![]() | IR0512S | 3W | 4.5 to 5.5VDC | 12V, -12V | 0.125A, 0.125A | Datasheet | Stock | RFQ |
![]() | IR0512SA | 3W | 4.5 to 5.5VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() | IR0515S | 3W | 4.5 to 5.5VDC | 15V, -15V | 0.1A, 0.1A | Datasheet | Stock | RFQ |
![]() | IR0515SA | 3W | 4.5 to 5.5VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
![]() | IR1205S | 3W | 10.8 to 13.2VDC | 5V, -5V | 0.3A, 0.3A | Datasheet | Stock | RFQ |
![]() | IR1205SA | 3W | 10.8 to 13.2VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() | IR1209S | 3W | 10.8 to 13.2VDC | 9V, -9V | 0.167A, 0.167A | Datasheet | Stock | RFQ |
![]() | IR1209SA | 3W | 10.8 to 13.2VDC | 9V | 0.333A | Datasheet | Stock | RFQ |
![]() | IR1212S | 3W | 10.8 to 13.2VDC | 12V, -12V | 0.125A, 0.125A | Datasheet | Stock | RFQ |
![]() | IR1212SA | 3W | 10.8 to 13.2VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() | IR1215S | 3W | 10.8 to 13.2VDC | 15V, -15V | 0.1A, 0.1A | Datasheet | Stock | RFQ |
![]() | IR1215SA | 3W | 10.8 to 13.2VDC | 15V | 0.2A | Datasheet | Stock | RFQ |