ITR03 Series

3W unregulated DC-DC converters in a SIP4 package

The ITR03 series of single output unregulated converters are ideal for use in portable industrial and laboratory equipment.

Offering 3W in a small lightweight SIP4 package, the ITR03 provides a useful increase in power density over the similarly packaged 2W IL series and a cost saving over the semi-regulated IR series of more than 20% based on resales.

Features

  • Unregulated single outputs from 5.0 to 15VDC
  • ±10% input range
  • SIP4 package
  • 3kVDC functional isolation
  • Power density 59W/in³
  • High efficiency up to 91%
  • Complies with EN55032 class B
  • -40°C to +100°C operating temperature
  • Full power to +85°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ITR0305S05 3W 4.5 to 5.5VDC 5V 0.6A Datasheet Stock RFQ
ITR0305S09 3W 4.5 to 5.5VDC 9V 0.333A Datasheet Stock RFQ
ITR0305S12 3W 4.5 to 5.5VDC 12V 0.25A Datasheet Stock RFQ
ITR0305S15 3W 4.5 to 5.5VDC 15V 0.2A Datasheet Stock RFQ
ITR0312S05 3W 10.8 to 13.2VDC 5V 0.6A Datasheet Stock RFQ
ITR0312S09 3W 10.8 to 13.2VDC 9V 0.333A Datasheet Stock RFQ
ITR0312S12 3W 10.8 to 13.2VDC 12V 0.25A Datasheet Stock RFQ
ITR0312S15 3W 10.8 to 13.2VDC 15V 0.2A Datasheet Stock RFQ
ITR0324S05 3W 21.6 to 26.4VDC 5V 0.6A Datasheet Stock RFQ
ITR0324S09 3W 21.6 to 26.4VDC 9V 0.333A Datasheet Stock RFQ
ITR0324S12 3W 21.6 to 26.4VDC 12V 0.25A Datasheet Stock RFQ
ITR0324S15 3W 21.6 to 26.4VDC 15V 0.2A Datasheet Stock RFQ