IW Series

2:1 input, 1W, regulated, DC-DC converters in a SIP8 or DIP16 PCB mount package

The IW series is housed in a SIP8 or DIP16 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 72VDC with regulated single outputs of 3.3, 5, 9, 12, 15 & 24VDC 

The 1W IW series has 1kVDC isolation (optional 3kV) between input and output, short circuit protection is standard. Remote On/Off can be specified as an option on SIP versions. The operating temperature range is from -40°C to +100°C, with derating above +85°C.

 

Features

  • Regulated single outputs
  • 2:1 input range
  • Single outputs 3.3 to 24VDC
  • SIP8 or DIP16 package
  • 1.0kVDC isolation, 3.0kVDC option
  • Continuous short circuit protection
  • Remote On/Off option (SIP models)
  • -40°C to +100°C operating temperature
  • Full load to +85°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IW0503SA 1W 4.5 to 9VDC 3.3V 0.303A Datasheet Stock RFQ
IW0505SA 1W 4.5 to 9VDC 5V 0.2A Datasheet Stock RFQ
IW0509SA 1W 4.5 to 9VDC 9V 0.111A Datasheet Stock RFQ
IW0512SA 1W 4.5 to 9VDC 12V 0.083A Datasheet Stock RFQ
IW0515SA 1W 4.5 to 9VDC 15V 0.067A Datasheet Stock RFQ
IW0524SA 1W 4.5 to 9VDC 24V 0.042A Datasheet Stock RFQ
IW1203SA 1W 9 to 18VDC 3.3V 0.303A Datasheet Stock RFQ
IW1205SA 1W 9 to 18VDC 5V 0.2A Datasheet Stock RFQ
IW1209SA 1W 9 to 18VDC 9V 0.111A Datasheet Stock RFQ
IW1212SA 1W 9 to 18VDC 12V 0.083A Datasheet Stock RFQ
IW1215SA 1W 9 to 18VDC 15V 0.067A Datasheet Stock RFQ
IW1224SA 1W 9 to 18VDC 24V 0.042A Datasheet Stock RFQ
IW2403SA 1W 18 to 36VDC 3.3V 0.303A Datasheet Stock RFQ
IW2405SA 1W 18 to 36VDC 5V 0.2A Datasheet Stock RFQ
IW2409SA 1W 18 to 36VDC 9V 0.111A Datasheet Stock RFQ
IW2412SA 1W 18 to 36VDC 12V 0.083A Datasheet Stock RFQ
IW2415SA 1W 18 to 36VDC 15V 0.067A Datasheet Stock RFQ
IW2424SA 1W 18 to 36VDC 24V 0.042A Datasheet Stock RFQ
IW4803SA 1W 36 to 72VDC 3.3V 0.303A Datasheet Stock RFQ
IW4805SA 1W 36 to 72VDC 5V 0.2A Datasheet Stock RFQ
IW4809SA 1W 36 to 72VDC 9V 0.111A Datasheet Stock RFQ
IW4812SA 1W 36 to 72VDC 12V 0.083A Datasheet Stock RFQ
IW4815SA 1W 36 to 72VDC 15V 0.067A Datasheet Stock RFQ
IW4824SA 1W 36 to 72VDC 24V 0.042A Datasheet Stock RFQ
No resources yet.