![](https://www.xppower.com/storage/products/images/JCJ_prod_lrg.jpg)
JCJ10 Series
2:1 input, 10W, regulated, single output DC-DC converters in a DIP24 PCB mount package
The 10W JCJ10 series is housed in a DIP24 PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 2.5, 3.3, 5, 12 & 15VDC and dual outputs ±12 & ±15VDC.
The JCJ10 has 1.5kVDC isolation between input and output. Over voltage, overload & short circuit protection are standard. Operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 2.5 to 15VDC
- Dual outputs ±12 & ±15VDC
- DIP24 metal case
- 1.5kVDC isolation
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCJ1012D12 | 10W | 9 to 18VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ |
![]() |
JCJ1012D15 | 10W | 9 to 18VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCJ1012S05 | 10W | 9 to 18VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JCJ1012S12 | 10W | 9 to 18VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JCJ1012S15 | 10W | 9 to 18VDC | 15V | 0.667A | Datasheet | Stock | RFQ |
![]() |
JCJ1012S2V5 | 10W | 9 to 18VDC | 2.5V | 3A | Datasheet | Stock | RFQ |
![]() |
JCJ1012S3V3 | 10W | 9 to 18VDC | 3.3V | 3A | Datasheet | Stock | RFQ |
![]() |
JCJ1024D12 | 10W | 18 to 36VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ |
![]() |
JCJ1024D15 | 10W | 18 to 36VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCJ1024S05 | 10W | 18 to 36VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JCJ1024S12 | 10W | 18 to 36VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JCJ1024S15 | 10W | 18 to 36VDC | 15V | 0.667A | Datasheet | Stock | RFQ |
![]() |
JCJ1024S2V5 | 10W | 18 to 36VDC | 2.5V | 3A | Datasheet | Stock | RFQ |
![]() |
JCJ1024S3V3 | 10W | 18 to 36VDC | 3.3V | 3A | Datasheet | Stock | RFQ |
![]() |
JCJ1048D12 | 10W | 36 to 75VDC | 12V, -12V | 0.416A, -0.416A | Datasheet | Stock | RFQ |
![]() |
JCJ1048D15 | 10W | 36 to 75VDC | 15V, -15V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCJ1048S05 | 10W | 36 to 75VDC | 5V | 2A | Datasheet | Stock | RFQ |
![]() |
JCJ1048S12 | 10W | 36 to 75VDC | 12V | 0.833A | Datasheet | Stock | RFQ |
![]() |
JCJ1048S15 | 10W | 36 to 75VDC | 15V | 0.667A | Datasheet | Stock | RFQ |
![]() |
JCJ1048S2V5 | 10W | 36 to 75VDC | 2.5V | 3A | Datasheet | Stock | RFQ |
![]() |
JCJ1048S3V3 | 10W | 36 to 75VDC | 3.3V | 3A | Datasheet | Stock | RFQ |