No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Output Voltages from 3.3 to 48 VDC
- Power Factor Corrected
- Suitable for Battery-charging Applications
- Low Ripple & Noise
- 125% Rating at 230 VAC
- Optional Remote On/Off
- 3 Year Warranty