OS Series
2kW regulated high voltage AC-DC power supplies with outputs from 0 - 200kV to 0 - 450kV DC open stack
The OS family of power supplies are sophisticated 2kW, open stack, power supplies with extremely low ripple and noise. They are air insulated fast response units with tight regulation. Designed to meet the growing demands from both users and electric utilities for switching supplies with excellent input power factors that draw low harmonic currents.
OS series models consist of a rack style driver chassis, a high voltage stack assembly, and a remote control unit. The dimensions of the stack vary with the output voltage rating and are given in the specifications. The rack mountable remote control provides all interface functions and is connected to the driver chassis with the cables provided.
Features
- Up to 2kW
- 0-200kV through 0-450kV
- Single phase AC input
- Open stack high voltage
- Low ripple
- Tight regulation
- Constant voltage/constant current operation
- Arc quench & arc count
- Air insulated
- 3U 19" rack mount remote control panel
- 1 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
OS200N10.0 | 2kW | 0 to -200kV | 0.01A | Open Stack High Voltage | Datasheet | RFQ | |
OS200P10.0 | 2kW | 0 to 200kV | 0.01A | Open Stack High Voltage | Datasheet | RFQ | |
OS200R10.0 | 2kW | 0 to 200kV | 0.01A | Open Stack High Voltage | Datasheet | RFQ | |
OS250N08.0 | 2kW | 0 to -250kV | 0.008A | Open Stack High Voltage | Datasheet | RFQ | |
OS250P08.0 | 2kW | 0 to 250kV | 0.008A | Open Stack High Voltage | Datasheet | RFQ | |
OS250R08.0 | 2kW | 0 to 250kV | 0.008A | Open Stack High Voltage | Datasheet | RFQ | |
OS300N06.0 | 2kW | 0 to -300kV | 0.006A | Open Stack High Voltage | Datasheet | RFQ | |
OS300P06.0 | 2kW | 0 to 300kV | 0.006A | Open Stack High Voltage | Datasheet | RFQ | |
OS300R06.0 | 2kW | 0 to 300kV | 0.006A | Open Stack High Voltage | Datasheet | RFQ | |
OS350N04.5 | 2kW | 0 to -350kV | 0.0045A | Open Stack High Voltage | Datasheet | RFQ | |
OS350P04.5 | 2kW | 0 to 350kV | 0.0045A | Open Stack High Voltage | Datasheet | RFQ | |
OS350R04.5 | 2kW | 0 to 350kV | 0.0045A | Open Stack High Voltage | Datasheet | RFQ | |
OS400N03.5 | 2kW | 0 to -400kV | 0.0035A | Open Stack High Voltage | Datasheet | RFQ | |
OS400P03.5 | 2kW | 0 to 400kV | 0.0035A | Open Stack High Voltage | Datasheet | RFQ | |
OS400R03.5 | 2kW | 0 to 400kV | 0.0035A | Open Stack High Voltage | Datasheet | RFQ | |
OS450N03.0 | 2kW | 0 to -450kV | 0.003A | Open Stack High Voltage | Datasheet | RFQ | |
OS450P03.0 | 2kW | 0 to 450kV | 0.003A | Open Stack High Voltage | Datasheet | RFQ | |
OS450R03.0 | 2kW | 0 to 450kV | 0.003A | Open Stack High Voltage | Datasheet | RFQ |