No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
P Series
2.4mW micropower DC-HVDC converters with outputs 0 - 1.2kV to 0 - 2kV DC
The P Series of DC to high voltage DC converters feature extremely low ripple (<100μV) and low EMI/RFI due to a unique magnetic free design. Fully regulated and programmable outputs of 0 to 1200 volts or 0 to 2000 volts are available in positive or negative polarity.
A precision on-board voltage reference allows for simple configuration for full scale, fixed or variable output. A high impedance voltage programming input allow for easy system integration. Voltage monitoring is provided at a 1000:1 ratio.
Very low power consumption and light weight, with a case height of less than 0.22 inches, make these PCB mount modules ideal for portable, battery powered equipment. Soft-start high voltage ramp-rates are designed in to further protect sensitive detectors to support long-term reliability.
Features
- Output voltages 0 to 1.2kVDC & 0 to 2kVDC
- Positive or negative output versions
- Precision voltage regulated output
- 0 to 100% programmable
- Output voltage monitor
- On-board voltage reference
- Low ripple <100µV
- Input voltage 5V to 12VDC
- Ultra-low noise, magnetic free design
- Soft-start for sensitive detectors
- Light weight, shielded case
- MTBF>1.6Mhrs
- -10°C to +70°C operating temperature range
- -40°C to +85°C optional extended range
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
P12N | 2.4mW | 0 to -1.2kV | 5 to 12VDC | Regulated | Datasheet | Stock | RFQ | |
P12P | 2.4mW | 0 to 1.2kV | 5 to 12VDC | Regulated | Datasheet | Stock | RFQ | |
P20N | 2mW | 0 to -2kV | 5 to 12VDC | Regulated | Datasheet | Stock | RFQ | |
P20P | 2mW | 0 to 2kV | 5 to 12VDC | Regulated | Datasheet | Stock | RFQ | |
P12P-T | 2.4mW | 0 to 1.2kV | 5 to 12VDC | Regulated | Datasheet | Stock | RFQ | |
P20P-T | 2mW | 0 to 2kV | 5 to 12VDC | Regulated | Datasheet | Stock | RFQ |