No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
Features
- Medical Approvals
- 3.2” x 5” Footprint
- Fits 1U Applications
- High Efficiency
- Up to 600 W Peak Power
- Single & Dual Outputs
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
SDM300PS12 | 300W | Single Phase | 12V | 25A | Datasheet | Stock | RFQ | |
SDM300PS15 | 300W | Single Phase | 15V | 20A | Datasheet | Stock | RFQ | |
SDM300PS24 | 300W | Single Phase | 24V | 12.5A | Datasheet | Stock | RFQ | |
SDM300PS36 | 300W | Single Phase | 36V | 8.33A | Datasheet | Stock | RFQ | |
SDM300PS48 | 300W | Single Phase | 48V | 6.25A | Datasheet | Stock | RFQ | |
SDM300PD0512 | 300W | Single Phase | 5V, 12V | 24A, 13A | Datasheet | Stock | RFQ | |
SDM300PD1224 | 300W | Single Phase | 12V, 24V | 13.33A, 7A | Datasheet | Stock | RFQ | |
SDM300PS12-E | 300W | Single Phase | 12V | 25A | Datasheet | Stock | RFQ | |
SDM300PS15-E | 300W | Single Phase | 15V | 20A | Datasheet | Stock | RFQ | |
SDM300PS24-E | 300W | Single Phase | 24V | 12.5A | Datasheet | Stock | RFQ | |
SDM300PS36-E | 300W | Single Phase | 36V | 8.33A | Datasheet | Stock | RFQ | |
SDM300PS48-E | 300W | Single Phase | 48V | 6.25A | Datasheet | Stock | RFQ | |
SDM300PD0512-E | 300W | Single Phase | 5V, 12V | 24A, 13A | Datasheet | Stock | RFQ | |
SDM300PD1224-E | 300W | Single Phase | 12V, 24V | 13.33A, 7A | Datasheet | Stock | RFQ | |
SDM300PS12-F | 300W | Single Phase | 12V | 25A | Datasheet | Stock | RFQ | |
SDM300PS15-F | 300W | Single Phase | 15V | 20A | Datasheet | Stock | RFQ | |
SDM300PS24-F | 300W | Single Phase | 24V | 12.5A | Datasheet | Stock | RFQ | |
SDM300PS36-F | 300W | Single Phase | 36V | 8.33A | Datasheet | Stock | RFQ | |
SDM300PS48-F | 300W | Single Phase | 48V | 6.25A | Datasheet | Stock | RFQ | |
SDM300PD0512-F | 300W | Single Phase | 5V, 12V | 24A, 13A | Datasheet | Stock | RFQ | |
SDM300PD1224-F | 300W | Single Phase | 12V, 24V | 13.33A, 7A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No documents yet.
No resources yet.