No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
SIP Series
0.1W & 1W DC-HVDC converters with outputs +25 to +90VDC & +25 to +100VDC in a SIP package
The SIP series provides high performance in an ultra-thin, miniature single in-line package. Designed for low cost, high quantity applications, these DC-DC converters deliver high stability with very low ripple.
The output voltage is programmable via a 0 to +5VDC analog voltage. The output voltage is inversely proportional to the programming voltage. Applying +5 volts to the programming input sets the output voltage to the minimum level. Conversely, 0 volts on the programming input sets the output voltage to the maximum level.
The units are linearly programmable throughout the output range. An enable/disable function is included; applying a TTL Low (open collector compatible) disables the output voltage to less than 10VDC. The SIP Series is a low cost, low power solution ideal for Photomultiplier tubes and APD biasing.
Features
- Output voltages +25V to +90VDC (SIP90)
- Output voltages +25V to +100VDC (SIP100)
- Regulated programmable precision output voltage
- Input voltage +3V to +6.7VDC (SIP90)
- Input voltage +4V to +6.7VDC (SIP100)
- Programming voltage 0 to +5VDC
- Linear voltage programming
- TTL compatible disable pin
- Low ripple <10mV
- Epoxy coated SIP package
- Ultra-thin package (0.16in/4.1mm)
- -20°C to +70°C operating temperature
- 3 year warranty