No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

Features

  • High Peak Load Rating
  • Single Outputs from 3.3V to 54V
  • Active PFC
  • Remote On/Off
  • Optional Current Share
  • SEMI F47 Compliant
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
SMC500 500W - - - Datasheet Stock RFQ
SMC600 600W - - - Datasheet Stock RFQ