![](https://www.xppower.com/storage/products/images/WJ_prod_lrg.jpg)
WJ Series
600W regulated high voltage AC-DC power supplies with outputs from 0 - 70kV to 0 - 125kV DC
The 600W WJ series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership, as well as being lighter compared to competing products & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.
It has been designed for electrical design engineers & system integration engineers in a wide range of industries including Ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.
Features
- Output voltages 0-70kVDC to 0-125kVDC
- 3U 19" rack mount
- RS232/USB control & monitor standard, Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.03% RMS of rated voltage at full load
- Voltage & current monitor outputs
- Single phase AC input
- Efficiency >85%
- Air Insulated
- Short circuit, arc & overload protection
- CE marked for EMC, low voltage (LVD) & RoHS directives
- Operating temperature: -20°C to +40°C
- 1 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
![]() |
WJ070N8.6 | 600W | 0 to -70kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ070P8.6 | 600W | 0 to 70kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ070R8.6 | 600W | 0 to 70kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ080N7.5 | 600W | 0 to -80kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ080P7.5 | 600W | 0 to 80kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ080R7.5 | 600W | 0 to 80kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ100N6.0 | 600W | 0 to -100kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ100P6.0 | 600W | 0 to 100kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ100R6.0 | 600W | 0 to 100kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ125N5.0 | 600W | 0 to -125kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ125P5.0 | 600W | 0 to 125kV | Single Phase | 3U | Datasheet | RFQ |
![]() |
WJ125R5.0 | 600W | 0 to 125kV | Single Phase | 3U | Datasheet | RFQ |