Low Voltage/High Power Selector Guide - Outputs up to 500VDC

This selector guide covers XP Power’s AC-DC power supplies that feature low ripple & noise, load & line regulation down to 1PPM, with precision controlled outputs up to 500VDC and power ratings from 7W to 100kW. Full model specifications can be reached by clicking on the embedded links to the product’s datasheet. • Eurocassette, 19” subrack mount power supplies 0-125 to 0-350VDC, 7W & 35W • Bench mount power supplies 0-6.5VDC to 0-400VDC, 14W to 9kW • Rack mount power supplies 0-6.5VDC to 0-400VDC , 4.2kW to 100kW
Recommended for you

AC-DC Power Supplies Selector Guide
XP Power bietet eines der umfangreichsten Programme von AC/DC Netzteilen weltweit. Um es unseren Kunden einfacher zu mac...

Your Essential Guide to Power Supplies
Invaluable Essential Guide to Power Supplies. Whether you're designing-in an AC-DC power supply or DC-DC converter. All...

External AC-DC Power Supplies Selector Guide
Selecter guide of our external AC-DC power supplies products. Easily navigate through possible solutions.

High Voltage/High Power Selector Guide
Featuring models with output voltages up to 500kVDC and output power ratings up to 200kW. Full specifications can be fou...