3kW digital, programmable AC-DC power supplies
The HPF3K0 series comes equipped with advanced digital control and monitoring capabilities, making it well-suited for integration into systems with a distributed control architecture. With safety approvals in medical and information technology, high power density, and adherence to class B conducted emissions standards, it offers a rich set of features that make it versatile for a broad range of applications. Find out more about the HPF3K0 series
The HPF3K0 series - features that put the user in control:
- Medical and industrial technology safety approvals
- Multiple serial data communication protocols: PMBus, CANopen, MODBUS and SCPI
- Programmable output voltage (0-105%)
- Programmable output current (0-110%)
- Intelligent fan speed control
- Parallel operation
- High efficiency up to 93%
- Analog and digital interfaces
- Graphical User Interface
Industry-leading AC-DC power supplies designed for the healthcare, industrial electronics, semiconductor manufacturing and technology sectors. Scalable and highly configurable solutions providing user-defined digital controls. Contact our dedicated support team for further information.
Recommended for you

HPA Series
The HPA offers rapid user configurability from an extremely compact, high power density, low profile 1U module.

HP Series
The HP Series series offers ultimate flexibility and scalability from 3kW to 30kW and beyond

The CCP550 Series
550W open-frame power supplies with multiple cooling options

XP Power: Company overview
Leading provider of power solutions, including AC-DC power supplies and DC-DC converters. This short video provides an o...