The ECP180 series offers 120 Watts with convection-cooling and 180 Watts with force-cooling, all in a 2 x 4 x 1" package. The range achieves an ultra-high efficiency of up to 95% giving the ECP180 a leading edge in open-frame power supplies. This series meets approvals for both ITE and medical standards and has a no-load input power of fewer than 0.5 Watts.
Recommended for you

XP Power: Company overview
Leading provider of power solutions, including AC-DC power supplies and DC-DC converters. This short video provides an o...

How to connect & test a proportional model
Understand how to connect and test a proportional model to verify operation.

Connecting proportional models for positive & negative outputs
Expert advice on how to connect proportional high voltage DC to DC power supplies for either positive or negative output...

Efficient GCS150-250 series of power supplies
Designed to maximise efficiency while minimising no-load input power.