GSP500 series: Low noise, forced-cooled power supplies
Highly efficient GSP500 series power supply which provides 500 Watts forced-cooled or 180 Watts convection-cooled power from just a 4” x 6” footprint.
The series operates over a wide -40°C to +50°C (+70°C with derating) operating temperature range with intelligent 3-speed fans to ensure acoustic noise is kept to a minimum.
Recommended for you

XP Power: Company overview
Leading provider of power solutions, including AC-DC power supplies and DC-DC converters. This short video provides an o...

How to connect & test a proportional model
Understand how to connect and test a proportional model to verify operation.

Connecting proportional models for positive & negative outputs
Expert advice on how to connect proportional high voltage DC to DC power supplies for either positive or negative output...

Efficient GCS150-250 series of power supplies
Designed to maximise efficiency while minimising no-load input power.