Compact, flexible, 3 phase input high power solutions
The HP Series series offers ultimate flexibility with both output voltage and output current programming and user defined signals, warnings and alarms.
The HP series accepts 3-phase inputs from 180-528 VAC, without requiring a neutral connection. With nominal outputs from 48 VDC to 400 VDC. Scalability from 3kW to 30kW and beyond enables flexible, reliable, easy integration across multiple platforms.
The HP series making high power flexible:
- Standard building block for power systems 3kW to 30kW and beyond
- No neutral required for 3 phase AC supply
- Constant voltage and constant current operation
- Simplified interconnections for high power systems
- Analog & digital Interfaces
- High power density in space saving design
- Ultra-fast slew rates down to 40ms
- User defined signals, controls & alarms
- Customer specific factory flashed firmware options
- Development tools; GUI and manuals for customer development
Offering the ultimate flexibility with both output voltage and output current programming and user defined signals, warnings and alarms. Contact our support team for more information on our power solutions.
Recommended for you

HPA Series
The HPA offers rapid user configurability from an extremely compact, high power density, low profile 1U module.

The HPF3K0 Series
The HPF is a highly flexible, single-phase solution ideal for a wide range of healthcare, semiconductor manufacturing an...

The CCP550 Series
550W open-frame power supplies with multiple cooling options

XP Power: Company overview
Leading provider of power solutions, including AC-DC power supplies and DC-DC converters. This short video provides an o...