550W power supplies with multiple cooling options
The CCP550 series of low-profile, high power density, 550W, open-frame, AC-DC power supplies offers flexibility with multiple cooling options. It addreses the need for quiet operation in noise sensitive applications or where no or limited airflow is available. Offering convection, conduction and fan-cooled ratings for low noise and high reliability. Find out more about the CCP550 series.
The CCP550 series features include:
- 300W convection, 400W conduction, 550W fan-cooled rating
- Compact 127 x 76.2 (5" x 3") package
- Output voltages from 12 to 48VDC
- Medical (BF) & ITE safety agency approvals
- Class B conducted emissions
- Optional 5V standby & remote On/Off
Excellent thermal performance, ensuring high reliability, and class B conducted emissions allows easy integration into industrial applications, such as test & measurement, process control and analytical instruments. Contact our dedicated support team for further information.
Recommended for you
The HPF3K0 Series
The HPF is a highly flexible, single-phase solution ideal for a wide range of healthcare, semiconductor manufacturing an...
HPA Series
The HPA offers rapid user configurability from an extremely compact, high power density, low profile 1U module.
HP Series
The HP Series series offers ultimate flexibility and scalability from 3kW to 30kW and beyond
What happened to SELV? - Part 2
Find out what happened to SELV in this concluding part of our answer to this question.