Introducing the ECE series of 5 to 60 Watts power converters ideal for end-product designs where the available board space is at a premium and a low power high power density supply is required.
The power supplies feature a low no-load input power of less than 0.3 W and come in a range of mounting options that include screw terminals & DIN clip options.
Recommended for you
HPA Series
The HPA offers rapid user configurability from an extremely compact, high power density, low profile 1U module.
HP Series
The HP Series series offers ultimate flexibility and scalability from 3kW to 30kW and beyond
XP Power: Company overview
Leading provider of power solutions, including AC-DC power supplies and DC-DC converters. This short video provides an o...
How to connect & test a proportional model
Understand how to connect and test a proportional model to verify operation.