Your Power Questions... Answered!
In the first of a two part series, our application manager Alan Hill covers exactly what happened to the old SELV categorisation under the IEC60950-1 standard and how the new IEC62368-1 standard now covers this.
Recommended for you

The CCP550 Series
550W open-frame power supplies with multiple cooling options

The HPF3K0 Series
The HPF is a highly flexible, single-phase solution ideal for a wide range of healthcare, semiconductor manufacturing an...

HPF3K0 - Programming interface
A brief introduction to the ease of installation and configuration of the HPF3K0 3kW programmable power supplies.

HPA Series
The HPA offers rapid user configurability from an extremely compact, high power density, low profile 1U module.