Resources
Filter by
XP Power Steckernetzteile bieten 2 MOPP und erfüllen die neuesten Level VI und EU CoC Tier 2 Effizienznormen
XP Power gab heute die Erweiterung seiner Steckernetzteilserie ACM mit Single-Ausgangsspannung bekannt.
Medical applications: Expanding AC-DC power system design
Pushing the limits of AC-DC power system design to meet the demands of medical applications
GSP500 series: Low noise, forced-cooled power supplies
Highly efficient GSP500 series power supply which provides 500 Watts forced-cooled or 180 Watts convection-cooled power...
Power supply applications with output voltages exceeding 60VDC
Most commercially available power supplies have output voltages ranging from 3V3 to 54VDC. However, there are many end...
Low profile full brick baseplate cooled AC-DC power supplies require no external components
XP Power’s ASB110 series provides a complete baseplate-cooled AC-DC power supply module that requires no external compon...
nanofleX series: Configurable, digitally controlled AC-DC power supplies
XP Power today announced the nanofleX series of configurable digitally controlled AC-DC power supplies. This modular sup...
Understanding Isolation Ratings in High Voltage Power Supplies
“My 10 kV power supply has an isolation rating of only 3500V, why is that?” This is a common initial reaction when revi...
Reliability Terminology - Power Supplies
Failure Rate λ Failure rate is defined as the percentage of units failing per unit time. This varies throughout the...
Energy efficiency for external power supplies (EPS)
Energy efficiency legislation is now in place across most regions of the world. In the main, the focus of these regulati...
Green mode LLC half bridge converters
Power supplies marketed under the “Green” label are designed to maximise efficiency across the load range (average activ...
Baseplate cooled, CCH400-600 series of power supplies
Meet compliance with both industry and military-grade approvals. They operate over a wide temperature range and feature...
Determine System EMI Characteristics Early in System Design Phase
Often in the commercial, industrial, medical and military industries, system engineers wait until system qualification b...