ISM01 Series
±10% input, 1W, unregulated, DC-DC converters in a SMD14 package for medical (2 x MOPP @ 250VAC) applications
The 1W ISM01 series is designed for medical applications with 2 x MOPP @ 250VAC, 4kVAC reinforced isolation and 2µA patient leakage current, it is housed in a SMD14 surface mount package.
Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, with regulated single outputs of 5, 12 & 15VDC, dual outputs ±12 & ±15VDC.
Short circuit protection is standard. Operating temperature range is from -20°C to +105°C, with derating from +85°C.
Features
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12.0 & ±15VDC
- SMD14 package
- International medical safety approvals
- 4.0kVAC reinforced isolation
- 2 x MOPP at 250VAC
- 2μA patient leakage current
- Tape & reel option
- Water washable option
- Operating temperature -40°C to +105°C
- Full power to +85°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ISM0105S05 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISM0105S12 | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
ISM0105S15 | 1W | 4.5 to 5.5VDC | 15V | 0.068A | Datasheet | Stock | RFQ | |
ISM0105D12 | 1W | 4.5 to 5.5VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ | |
ISM0105D15 | 1W | 4.5 to 5.5VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ | |
ISM0112S05 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISM0112S12 | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
ISM0112S15 | 1W | 10.8 to 13.2VDC | 15V | 0.068A | Datasheet | Stock | RFQ | |
ISM0112D12 | 1W | 10.8 to 13.2VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ | |
ISM0112D15 | 1W | 10.8 to 13.2VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ | |
ISM0124S05 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISM0124S12 | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
ISM0124S15 | 1W | 21.6 to 26.4VDC | 15V | 0.068A | Datasheet | Stock | RFQ | |
ISM0124D12 | 1W | 21.6 to 26.4VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ | |
ISM0124D15 | 1W | 21.6 to 26.4VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ |