![](https://www.xppower.com/storage/products/images/MCP_prod_lrg.jpg)
MCP350 Series
350W regulated high voltage AC-DC power supplies with floating outputs from 0-125VDC to 0-2kVDC
The MCP350 series are highly stable switch-mode power supplies with low ripple and a floating output. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
Features
- Output voltages 0-125VDC to 0-2kVDC floating
- Single phase AC input
- Continuous operation at full rated power
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Short circuit & arc protection
- 2 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
MCP350-125 | 350W | Single Phase | 125V | 2.5A | Datasheet | RFQ | |
![]() |
MCP350-200 | 350W | Single Phase | 200V | 1.5A | Datasheet | RFQ | |
![]() |
MCP350-350 | 350W | Single Phase | 350V | 1A | Datasheet | RFQ | |
![]() |
MCP350-650 | 350W | Single Phase | 650V | 0.5A | Datasheet | RFQ | |
![]() |
MCP350-1250 | 350W | Single Phase | 1250V | 0.25A | Datasheet | RFQ | |
![]() |
MCP350-2000 | 350W | Single Phase | 2000V | 0.15A | Datasheet | RFQ |
Environmental Compliance
No documents yet.