RDE03 Series

3W 4:1 DIP24 PCB mount DC-DC converters for railway applications

RDE03 series converters designed for railway applications comply with EN50155 & EN50121-3-2 railway standards for electronic equipment used on traction & rolling stock.

The 3 Watt DIP24 PCB mount RDE03 is available in three input ranges, covering the range of standard traction battery voltages: 9 to 36VDC for 24VDC; 18 to 75VDC for 48VDC; 40 to 160VDC for 72 to 110VDC.

They are suitable for a wide range of railway applications where there is a low power requirement. They are also particularly suited to portable & battery-operated equipment where they can provide a constant load voltage at different states of battery charge/discharge.

 

Features

  • Regulated single & dual outputs
  • 4:1 input range
  • Covers 72 & 110VDC for railway applications
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±12 to ±15VDC
  • DIP24 package
  • 3.0kVAC reinforced isolation
  • Complies with EN50155 and IEC60571
  • Meets EMC standard EN50121-3-2
  • No external filter required
  • -40°C to +105°C operating temperature
  • Full power to +80°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
RDE0324S05 3W 9 to 36VDC 5V 0.6A Datasheet Stock RFQ
RDE0324S12 3W 9 to 36VDC 12V 0.25A Datasheet Stock RFQ
RDE0324S15 3W 9 to 36VDC 15V 0.2A Datasheet Stock RFQ
RDE0324D12 3W 9 to 36VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
RDE0324D15 3W 9 to 36VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
RDE0348S05 3W 18 to 75VDC 5V 0.6A Datasheet Stock RFQ
RDE0348S12 3W 18 to 75VDC 12V 0.25A Datasheet Stock RFQ
RDE0348S15 3W 18 to 75VDC 15V 0.2A Datasheet Stock RFQ
RDE0348D12 3W 18 to 75VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
RDE0348D15 3W 18 to 75VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
RDE03110S05 3W 40 to 160VDC 5V 0.6A Datasheet Stock RFQ
RDE03110S12 3W 40 to 160VDC 12V 0.25A Datasheet Stock RFQ
RDE03110S15 3W 40 to 160VDC 15V 0.2A Datasheet Stock RFQ
RDE03110D12 3W 40 to 160VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
RDE03110D15 3W 40 to 160VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
No resources yet.